Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock® Crystal/LVCMOS-to-LVDS/LVCMOS Frequency Synthesizer

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)5
MOQ490
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)3.90625 - 3.90625, 125 - 125
Output TypeLVCMOS, LVDS
Output Voltage (V)2.5
Outputs (#)9
Package Area (mm²)25
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)0.41
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Prog. ClockNo
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)5

Description

The 8440259-05 is a 9 output synthesizer optimized to generate Gigabit and 10 Gigabit Ethernet clocks. Using a 25MHz, 18pF parallel resonant crystal, the device will generate 125MHz and 3.90625MHz clocks with mixed LVDS and LVCMOS/LVTTL output levels. The 8440259-05 uses IDT's 3rd generations low phase noise VCO technology and can achieve <1ps typical rms phase jitter, easily meeting Ethernet jitter requirements. The 8440259-05 is packaged in a small, 32-pin VFQFN package that is optimum for applications with space limitations.