Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fourth generation FemtoClock® Next Generation (NG) technology
  • One differential 3.3V LVPECL output and one LVCMOS/LVTTL output
  • Crystal oscillator interface designed for a 25MHz parallel resonant crystal
  • A 25MHz crystal generates output frequencies of: 156.25MHz and 125MHz
  • VCO frequency: 625MHz
  • RMS Phase Jitter @ 156.25MHz, (12kHz – 20MHz) using a 25MHz crystal: 0.33ps (typical)
  • RMS Phase Jitter @ 125MHz, (12kHz – 20MHz) using a 25MHz crystal: 0.39ps (typical)
  • Power supply noise rejection PSNR: -60dB (typical)
  • Full 3.3V supply mode
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843N252-45 is a 1 LVPECL and 1 LVCMOS output synthesizer optimized to generate Ethernet reference clock frequencies. The device uses our fourth generation FemtoClock ® NG technology for an optimum of high clock frequency and low phase noise performance, combined with low power consumption and high power supply noise rejection. Using a 25MHz parallel resonant crystal, the following frequencies can be generated: 156.25MHz and 125MHz. With a very low phase noise VCO it is targeted to achieve 0.4ps or lower typical rms phase jitter, easily meeting Ethernet jitter requirements. The 843N252-45 is packaged in a small 16-pin TSSOP package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843N252GG-45LFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
843N252GG-45LFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?