Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential 3.3V, 2.5V LVPECL output
  • Crystal oscillator interface, 18pF parallel resonant crystal (21.5625MHz - 25.3125MHz)
  • Output frequency range: 172.5MHz - 202.5MHz, and 345MHz - 405MHz
  • VCO range: 690MHz – 810MHz
  • RMS phase jitter at 400MHz, using a 25MHz crystal (12kHz – 20MHz): 0.88ps (typical), @ 3.3V
  • Full 3.3V or 2.5V operating supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843801I-24 is a 400MHz frequency synthesizer. The 843801I-24 uses an 18pF parallel resonant crystal over the range of 21.5625MHz - 25.3125MHz. The 843801I-24 has excellent <1ps phase jitter performance, over the 12kHz - 20MHz integration range. The 843801I-24 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843801AGI-24LFObsoleteN/AOut of StockTSSOP8#Tube1096#Yese3 Sn-40 to 85°C
843801AGI-24LFTObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?