Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Dual differential 3.3V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL TEST_CLK
  • Output frequency range: 103.3MHz to 260MHz
  • Crystal input frequency range: 14MHz to 40MHz
  • VCO range: 620MHz to 780MHz
  • Parallel or serial interface for programming counter and output dividers
  • RMS period jitter: 3ps (typical)
  • RMS phase jitter at 155.52MHz, using a 38.88MHz crystal (12kHz to 20MHz): 2.5ps (typical)
    Phase noise: 155.52MHz
    Offset                    Noise Power
      100Hz ................. -84.1 dBc/Hz
        1kHz ............... -109.8 dBc/Hz
      10kHz ............... -126.3 dBc/Hz
    100kHz ............... -128.7 dBc/Hz
  • 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 84321I is a general purpose, dual output Crystal-to- 3.3V Differential LVPECL High Frequency Synthesizer The 84321I has a selectable TEST_CLK or crystal inputs. The VCO operates at a frequency range of 620MHz to 780MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 84321I make it an ideal clock source for Fibre Channel 1, Fibre Channel 2, 10 Gigabit Fibre Channel, Gigabit Ethernet and 10 Gigabit Ethernet applications.

Applied Filters: