Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully integrated PLL
  • 4 differential 3.3V or 2.5V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS TEST_CLK input
  • Output frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • Parallel interface for programming M dividers
  • Serial 3 wire interface
  • Supports Spread Spectrum Clocking (SSC), Down-spread: -0.6%
  • Cycle-to-cycle jitter: 45ps (maximum)
  • Output skew: 40ps (maximum)
  • Output duty cycle: 47% - 53%
  • Full 3.3V or mixed 3.3V core, 2.5V operating supply
  • Available in lead-free (RoHS 6) package
  • 0°C to 70°C ambient operating temperature
  • Industrial temperature information available upon request

Description

The 84314-02 is a general purpose quad output frequency synthesizer. When the device uses parallel loading, the M bits are programmable and the output divider is hard-wired for divide by 2 thus providing a frequency range of 125MHz to 350MHz. In serial programming mode, the M bits are programmable and the output divider can be set for either divide by 1, 2, 4 or divide by 8, providing a frequency range of 31.25MHz to 700MHz. Additionally, the device supports spread spectrum clocking (SSC) for minimizing Electromagnetic Interference (EMI). The low cycle-cycle jitter and broad frequency range of the 84314-02 make it an ideal clock generator for a variety of demanding applications which require high performance.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
84314AY-02LFObsoleteN/AOut of StockTQFP32#Tray3Yese3 Sn0 to 70°C