Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Generator For Cavium Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:PTQFP
Pkg. Code:DXG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Advanced FeaturesReference Output
C-C Jitter Max P-P (ps)150
Outputs (#)10
Output Banks (#)6
Output Freq Range (MHz)33.333 - 33.333, 50 - 50, 66.667 - 66.667, 80 - 80, 83.333 - 83.333, 100 - 100, 125 - 125, 133.333 - 133.333
Output Skew (ps)30
Output TypeLVCMOS, LVDS, LVPECL
Phase Jitter Typ RMS (ps)0.64
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
App Jitter CompliancePCI/PCI-X
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)7
MOQ1000
Output Voltage (V)2.5V, 3.3V
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.0
Pkg. TypePTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)1
Width (mm)7

Description

The 8430S10I is a PLL-based clock generator specifically designed for Cavium Networks SoC processors. This high performance device is optimized to generate the processor core reference clock, the DDR reference clocks, the PCI/PCI-X bus clocks, and the clocks for both the Gigabit Ethernet MAC and PHY. The clock generator offers ultra low-jitter, low-skew clock outputs, and edge rates that easily meet the input requirements for the CN30XX/ CN31XX/CN38XX/CN58XX processors. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The extended temperature range of the 8430S10I supports telecommunication, networking, and storage requirements.