Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential 3.3V or 2.5V LVPECL output
  • Crystal oscillator interface designed for 25MHz, 18pF parallel resonant crystal
  • Output frequency range: 240MHz - 320MHz
  • VCO range: 480MHz - 640MHz
  • RMS phase jitter @ 250MHz, using a 25MHz crystal (1.875MHz - 20MHz): 0.39ps (typical)
    Phase noise:
    Offset                    Noise Power
    100Hz ................. -86.3 dBc/Hz
    1kHz ................... -114.6 dBc/Hz
    10kHz ................. -125.6 dBc/Hz
    100kHz ............... -126.0 dBc/Hz
  • Full 3.3V and 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843023I is a Gigabit Ethernet clock generator that uses a 25MHz crystal to synthesize 250MHz. The 843023I has excellent phase jitter performance, over the 1.875MHz – 20MHz integration range. The 843023I is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843023AGILFObsoleteN/AOut of StockTSSOP8#Tube1096#Yese3 Sn-40 to 85°C
843023AGILFTObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?