Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • One differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 22.4MHz – 28MHz, 18pF parallel resonant crystal
  • Output frequency range: 112MHz – 140MHz
  • VCO range: 560MHz – 700MHz
  • Output duty cycle range: 49% – 51%
  • RMS phase jitter at 125MHz, using a 25MHz crystal (1.875MHz – 20MHz): 0.650ps (typical)
    Offset                 Noise Power
    100Hz................-94.2 dBc/Hz
    1kHz..................-122.8 dBc/Hz
    10kHz................-132.2 dBc/Hz
    100kHz..............-131.3 dBc/Hz
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843021I is a Gigabit Ethernet Clock Generator. The 84302I uses a 25MHz crystal to synthesize 125MHz. The 843021I has excellent phase jitter performance, over the 1.875MHz – 20MHz integration range. The 843021I is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: