Skip to main content
Renesas Electronics Corporation

Features

  • One differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 26.5625MHz, 18pF parallel resonant crystal
  • Output frequency: 106.25MHz or 100MHz
  • VCO range: 560MHz to 680MHz
  • RMS phase jitter at 100MHz, using a 25MHz crystal (637kHz to 10MHz): 0.29ps (typical)
  • 3.3V operating supply
  • 0 °C to 70 °C ambient operating temperature
  • Available in lead-free (RoHS 6) packaging

Description

The ICS843011C is a Fibre Channel clock generator that uses a 26.5625MHz crystal to synthesize 106.25MHz or a 25MHz crystal to synthesize 100MHz. The ICS843011C has excellent <1ps phase jitter performance, over the 637kHz to 10MHz integration range. The device is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: