Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four 3.3V differential LVPECL output pairs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended clock input
  • 156.25MHz output frequency
  • VCO range: 560MHz – 680MHz
  • RMS phase jitter @ 156.25MHz, using a 25MHz crystal (1.875MHz – 20MHz): 0.49ps (typical)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in and lead-free (RoHS 6) package

Description

The 843004I-156 is a 4 output LVPECL synthesizer optimized to generate Ethernet reference clock frequencies. Using a 25MHz 18pF parallel resonant crystal, the 843004I-156 can generate 156.25MHz.

The 843004I-156 uses our 3rd generation low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter, easily meeting Ethernet jitter requirements. The 843004I-156 is packaged in a small 24-pin TSSOP E-Pad package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843004AGI-156LFObsoleteN/AIn StockTSSOP24#Tube1062#Yese3 Sn-40 to 85°C
843004AGI-156LFTObsoleteN/AIn StockTSSOP24#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?