Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four 3.3Vdifferential LVPECL output pairs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended clock input
  • Supports the following output frequencies: 212.5MHz, 187.5MHz, 159.375MHz, 156.25MHz, 106.25MHz, 53.125MHz
  • VCO range: 560MHz – 680MHz
  • RMS phase jitter @ 212.5MHz, using a 26.5625MHz crystal (637kHz – 10MHz): 0.72ps (typical)
    Offset                   Noise Power
    100Hz ................ -95.0 dBc/Hz
    1kHz .................. -114.3 dBc/Hz
    10kHz ................ -123.8 dBc/Hz
    100kHz .............. -124.6 dBc/Hz
  • Full 3.3V supply mode
  • -30°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843004 is a 4 output LVPECL synthesizer optimized to generate Fibre Channel reference clock frequencies. Using a 26.5625MHz 18pF parallel resonant crystal, the following frequencies can be generated based on the 2 frequency select pins (F_SEL[1:0]): 212.5MHz, 187.5MHz, 159.375MHz, 156.25, 106.25MHz, and 53.125MHz. The 843004 uses our 3rd generation low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter, easily meeting Fibre Channel jitter requirements. The 843004 is packaged in a small 24-pin TSSOP package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843004AGLFObsoleteN/AOut of StockTSSOP24#Tube1062#Yese3 Sn0 to 70°C
843004AGLFTObsoleteN/AOut of StockTSSOP24#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?