| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PRG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 1.4 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 250 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Advanced Features | Spread Spectrum |
| C-C Jitter Max P-P (ps) | 50 |
| Core Voltage (V) | 2.5 |
| Divider Value | 1, 2, 4, 8, 16 |
| Feedback Divider | 120 - 240 |
| Feedback Input | No |
| Input Freq (MHz) | 40 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 7 |
| MOQ | 250 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 15.625 - 500 |
| Output Signaling | HSTL |
| Output Skew (ps) | 100 |
| Output Type | HSTL |
| Output Voltage (V) | 1.8 |
| Outputs (#) | 6 |
| Package Area (mm²) | 49 |
| Period Jitter Max P-P (ps) | 5 |
| Period Jitter Typ P-P (ps) | 2.5 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.4 |
| Pkg. Type | TQFP |
| Product Category | General Purpose Clocks |
| Prog. Clock | Yes |
| Prog. Interface | Serial |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| VCO Max Freq (MHz) | 500 |
| VCO Min Freq (MHz) | 250 |
| Width (mm) | 7 |
| Xtal Freq (KHz) | 40 |
| Xtal Inputs (#) | 1 |
The 8427-02 is a general purpose, six LVHSTL output high frequency synthesizer and a member of the family of High Performance Clock Solutions from IDT. The 8427-02 can support a very wide output frequency range of 15.625MHz to 500MHz. The device powers up at a default output frequency of 200MHz with a 16.6667MHz crystal interface, and the frequency can then be changed using the serial programming interface to change the M feedback divider and N output divider. Frequency steps as small as 125kHz can be achieved using a 16.6667MHz crystal and the output divider set for divide-by 16. The low jitter and frequency range of the 8427-02 make it an ideal clock generator for most clock tree applications.