Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Eighteen LVCMOS/LVTTL outputs
  • Selectable LVCMOS_CLK or LVPECL clock inputs
  • PCLK, nPCLK pair can accept the following differential input levels: LVPECL, CML, SSTL
  • LVCMOS_CLK supports the following input types: LVCMOS or LVTTL
  • Maximum output frequency: 250MHz
  • Output skew: 150ps (maximum)
  • Part-to-part skew: 750ps (maximum)
  • Operating supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    2.5V/2.5V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 83940DI is a low skew, 1-to-18 LVPECL- to-LVCMOS/LVTTL Fanout Buffer. The 83940DI has two selectable clock inputs. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The LVCMOS_CLK can accept LVCMOS or LVTTL input levels. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The 83940DI is characterized at full 3.3V and 2.5V or mixed 3.3V core, 2.5V output operating supply modes. Guaranteed output and part-to-part skew characteristics make the 83940DI ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: