Skip to main content
Renesas Electronics Corporation

Features

  • Four LVCMOS/LVTTL outputs, 19Ω output impedance at VDD = VDDO = 3.3V
  • Two crystal oscillator input pairs LVCMOS/LVTTL clock input
  • Crystal input frequency range: 12MHz to 38.88MHz
  • Output frequency: 200MHz (maximum)
  • Output skew: 40ps (maximum) at VDD = VDDO = 3.3V
  • RMS phase jitter at 25MHz output, using a 25MHz crystal, (100Hz to 1MHz): 0.16ps (typical) at VDD = VDDO = 3.3V
  • RMS phase noise at 25MHz
    Offset/Noise Power
    100Hz: -118.4 dBc/Hz
    1kHz: -141.5 dBc/Hz
    10kHz: -157.2 dBc/Hz
    100kHz: -157.2 dBc/Hz
  • Power Supply Voltage Modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    3.3V/1.8V
    2.5V/2.5V
    2.5V/1.8V
  • -40 °C to 85 °C ambient operating temperature
  • Available in lead-free (RoHS 6) packaging​

Description

The 83904I-02 is a low-skew, high-performance 1-to-4 crystal-to-LVCMOS fanout buffer. The 83904I-02 has selectable single-ended clock or two crystal oscillator inputs. There is an output enable to disable the outputs by placing them into a high-impedance state. Guaranteed output and part-to-part skew characteristics make the 83904I-02 ideal for those applications demanding well-defined performance and repeatability.

Applied Filters: