Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ten single-ended HSTL outputs
  • One single-ended HSTL clock input
  • Maximum input frequency: 150MHz
  • Output skew: 110ps (maximum)
  • Part-to-part skew: 2ns (maximum)
  • 1.5V power supply
  • 0°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 83210 is a low skew, 1-to-10 HSTL Fanout Buffer. The class II HSTL outputs are balanced push-pull in design, capable of delivering 16mA into a 10pF load. This class allows both source series termination and symmetrically double parallel termination.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
83210AYLFObsoleteN/AIn StockTQFP32#Tray30250#Yese3 Sn0 to 70°C
83210AYLFTObsoleteN/AIn StockTQFP32#Reel31000#0Yese3 Sn0 to 70°C

Support Communities

  1. Mesh support for DA1469x

    Hi, Dialog teams.   I am planning to develop several beacon & tracker devices based on DA1469x. Because these devices will partially use BLE Mesh functions, I need both generic SDK & Mesh SDK. Currently, Mesh SDK seems to be only supporting DA1468x chips. The following is my questions:   1. When ...

    Sep 26, 2019
  2. EK-RA8D1 / OSPI - LevelX interface not working with FSP 6.2.0

    Hello,I am trying to get the LevelX stack running with the OSPI flash module on EK-RA8D1.There was no problem using FSP 5.9.0, but with the following FSP versions including 6.2.0, the latest official LevelX sample project "FileX_block_media_ospi_LevelX" (taken from ...

    Oct 22, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?