Pkg. Type: | SOIC |
Pkg. Code: | DCG8 |
Lead Count (#): | 8 |
Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.5 |
Pitch (mm): | 1.27 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 8 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 3000 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range (°C) | -40 to 85°C |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Austria |
Additive Phase Jitter Typ RMS (fs) | 110 |
Additive Phase Jitter Typ RMS (ps) | 0.11 |
Budgetary Price (100u) (USD) | 2.65 |
Budgetary Price (1ku) (USD) | 2.38 |
Budgetary Price (1u) (USD) | 3.21 |
Core Voltage (V) | 2.5, 3.3 |
Function | Buffer |
Input Freq (MHz) | 0 - 350 |
Input Type | LVPECL, LVDS, LVHSTL, SSTL, HCSL |
Inputs (#) | 1 |
Length (mm) | 4.9 |
MOQ | 3000 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 0 - 350 |
Output Type | LVCMOS |
Output Voltage (V) | 2.5, 3.3 |
Outputs (#) | 1 |
Package Area (mm²) | 19.1 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.5 |
Pkg. Type | SOIC |
Published | No |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Thickness (mm) | 1.5 |
Width (mm) | 3.9 |
830S21I-01 is a 1-to-1 Differential-to- LVCMOS/ LVTTL translator and a member of the family of High Performance Clock Solutions from IDT. The differential input is highly flexible and can accept the following input types: LVPECL, LVDS, LVHSTL, SSTL and HCSL. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.