Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Four LVCMOS/LVTTL outputs, (two banks of two LVCMOS outputs)
  • Selectable differential CLK, nCLK pair or LVCMOS_CLK input
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL
  • LVCMOS_CLK supports the following input types: LVCMOS, LVTTL
  • Maximum output frequency: 250MHz
  • Output skew: 100ps (maximum)
  • Power supply modes:
  • Core/Output
  • 3.3V/3.3V
  • 3.3V/2.5V
  • 3.3V/1.8V
  • 3.3V/1.5V
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8305I-02 is a low skew, 1-to-4, differential/LVCMOS-to-LVCMOS/LVTTL fanout buffer. The 8305I-02 has selectable clock inputs that accept either differential or single-ended input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/de-assertion of the clock enable pin. Outputs are forced low when the clock is disabled. A separate output enable pin controls whether the outputs are in the active or high impedance state. Guaranteed output and part-to-part skew characteristics make the 8305I-02 ideal for those applications demanding well-defined performance and repeatability.

Applied Filters: