Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 8:1 single-ended multiplexer
  • Q nominal output impedance: 7Ω (VDDO = 3.3V)
  • Maximum output frequency: 250MHz
  • Propagation delay: 3ns (maximum), VDD = VDDO = 3.3V
  • Input skew: 225ps (maximum), VDD = VDDO = 3.3V
  • Part-to-part skew: 475ps (maximum), VDD = VDDO = 3.3V
  • Additive phase jitter, RMS: 0.19ps (typical), 3.3V/3.3V
  • Operating supply modes:
    VDD/VDDO
    3.3V/3.3V
    3.3V/2.5V
    3.3V/1.8V
    2.5V/2.5V
    2.5V/1.8V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 83058I is a low skew, 8:1, Single-ended Multiplexer and a member of the family of High Performance Clock Solutions from IDT. The 83058I has eight selectable single-ended clock inputs and one single-ended clock output. The output has a VDDO pin which may be set at 3.3V, 2.5V, or 1.8V, making the device ideal for use in voltage translation applications. An output enable pin places the output in a high impedance state which may be useful for testing or debug purposes. The device operates up to 250MHz and is packaged in a 16 TSSOP package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
83058AGILFObsoleteN/AIn StockTSSOP16#Tube1096#Yese3 Sn-40 to 85°C
83058AGILFTObsoleteN/AIn StockTSSOP16#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?