Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4 LVCMOS / LVTTL outputs
  • LVCMOS/LVTTL clock input
  • Maximum output frequency: 166MHz
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 600ps (maximum)
  • Small 8 lead SOIC package saves board space
  • 3.3V input, outputs may be either 3.3V or 2.5V supply modes
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package fully RoHS compliant

Description

The 8304-01 is a low skew, 1-to-4 Inverting Fanout Buffer. The 8304-01 is characterized at full 3.3V for input VDD, and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8304-01 ideal for those clock distribution applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8304AM-01LFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
8304AM-01LFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?