Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Includes clock recovery servo software and Synchronization Management Unit (SMU) hardware
  • Implements ITU-T Telecom Profiles
  • Operates as IEEE 1588/PTP slave or master
  • Recovers accurate and stable synchronization signals from packet-based IEEE 1588/PTP master
  • Reference trackers filter packet synchronization noise from IEEE 1588 unaware networks
  • PTP clocks comply with ITU-T G8273.2 and G.8263
  • Physical layer clocks comply with ITU-T G.8262 for Synchronous Ethernet Equipment Clock (EEC), G.813 for Synchronous Equipment Clock (SEC), and Telcordia GR-253-CORE for Stratum 3 and SONET Minimum Clock (SMC)
  • System-wide precise 1PPS (Pulse Per Second) time of day alignment is supported with programmable input-to-input, input-to-output and output-to-output phase delays: sub-ns resolution
  • Generates clocks for Ethernet, SONET/SDH and PDH interfaces: jitter generation <1ps RMS (12kHz to 20MHz)
  • Eases local oscillator sourcing by supporting any of eight common TCXO/OCXO frequencies for the system clock: 10MHz, 12.8MHz, 13MHz, 19.44MHz, 20MHz, 24.576MHz, 25MHz or 30.72MHz
  • 144-pin CABGA package
  • Supported by Renesas' Timing Commander™ software tool

Description

The 82P33910 Synchronization System for IEEE 1588 is comprised of software and hardware designed to meet the needs of IEEE 1588 slave clock and master clock applications. The system includes a clock recovery servo software (Servo) that runs on an external processor and Synchronization Management Unit (SMU) hardware. The Servo recovers accurate and stable electrical synchronization signals from packet-based references generated by IEEE 1588 masters. The Servo is capable of filtering the effects of Packet Delay Variation (PDV) often present in IEEE 1588 unaware networks.

The SMU hardware provides tools to manage timing references, clock sources, and timing paths for IEEE 1588 and Synchronous Ethernet (SyncE) based clocks. The device supports up to three independent timing paths that control: IEEE 1588 clock synthesis; SyncE clock generation; and general-purpose frequency translation. The device supports physical layer timing with Digital PLLs (DPLLs) and it supports packet-based timing with Digitally Controlled Oscillators (DCOs). Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs low-jitter clocks that can directly synchronize Ethernet interfaces; as well as SONET/SDH and PDH interfaces and IEEE 1588 Time Stamp Units (TSUs).

The 82P33910-1 is no longer recommended for new designs. The only difference between the 82P33910-1 and the 82P33910 is that the 82P33910-1 relied on a proprietary PTP stack, whereas the 82P33910 relies on the Linux PTP stack, which is open source.

For more information or to request documentation, contact your local Renesas sales representative.

Parameters

AttributesValue
Diff. Outputs4
Output Freq Range (MHz)1.0E-6 - 650
Diff. Inputs6
Output TypeLVCMOS, LVPECL, LVDS, AMI
Package Area (mm²)169
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)14
Input Freq (MHz)1.0E-6 - 650
Channels (#)3
Input TypeLVCMOS, LVPECL, LVDS, AMI
Core Voltage (V)1.8
Product CategoryIEEE 1588, Network Synchronization

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA13.0 x 13.0 x 1.531441

Applications

  • Access routers, edge routers, core routers
  • Carrier Ethernet switches
  • Multiservice access platforms
  • PON OLT
  • LTE eNodeB
  • ITU-T G.8265.1 and G.8275.1 Telecom Profile clock synthesizer
  • ITU-T G.8273.2 Telecom Boundary Clock (T-BC) and Telecom
  • Time Slave Clock (T-TSC)
  • ITU-T G.8264 Synchronous Equipment Timing Source (SETS)
  • ITU-T G.8263 Packet-based Equipment Clock (PEC)
  • ITU-T G.8262 Synchronous Ethernet Equipment Clock (EEC)
  • ITU-T G.813 Synchronous Equipment Clock (SEC)
  • Telcordia GR-253-CORE Stratum 3 Clock (S3) and SONET Minimum Clock (SMC)
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Advanced FeaturesQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
82P33910BAGActiveAvailableOut of StockCABGA1ku | $42.86144#Tray3Full SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO with Physical Layer Frequency Support, LOS Inputs, DCO, IEEE 1588 Clock Recovery Servo0160#Yese1 SnAgCu-40 to 85°C
82P33910BAG8ActiveN/AOut of StockCABGA1ku | $42.86144#Reel3Full SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO with Physical Layer Frequency Support, LOS Inputs, DCO, IEEE 1588 Clock Recovery Servo1000#0Yese1 SnAgCu-40 to 85°C
82P33910-1BAGNRNDN/AIn StockCABGA144#Tray3Full SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO with Physical Layer Frequency Support, LOS Inputs, DCO, IEEE 1588 Protocol Stack, IEEE 1588 Clock Recovery Servo0160#Yese1 SnAgCu-40 to 85°C
82P33910-1BAG8NRNDN/AOut of StockCABGA144#Reel3Full SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO with Physical Layer Frequency Support, LOS Inputs, DCO, IEEE 1588 Protocol Stack, IEEE 1588 Clock Recovery Servo1000#0Yese1 SnAgCu-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?