Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Fourth-generation FemtoClock® NG technology
  • Two LVPECL output pairs
  • Each output supports independent frequency selection at 19.44MHz, 77.76MHz, 155.52MHz, and 622.08MHz
  • Two differential inputs support the following input types: LVPECL, LVDS, LVHSTL, HCSL
  • Accepts input frequencies from 8kHz to 156.25MHz including 8kHz,19.44MHz, 25MHz, 62.5MHz, 77.76MHz, 125MHz, 155.52MHz, and 156.25MHz
  • Crystal interface designed for a 27MHz, 10pF parallel resonant crystal
  • Attenuates the phase jitter of the input clock by using a low-cost fundamental mode crystal
  • Customized settings for jitter attenuation and reference tracking using an external loop filter connection
  • FemtoClock NG frequency multiplier provides low jitter, high-frequency output
  • Absolute pull range: ±50ppm
  • Power supply noise rejection (PSNR): -95dB (typical)
  • FemtoClock NG VCXO frequency: 2488.32MHz
  • RMS phase jitter at 155.52MHz, using a 27MHz crystal (12kHz to 20MHz): 0.674ps (typical)
  • 3.3V supply voltage
  • 0 °C to 70 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

Description

The 813N322-02 device uses Renesas' fourth-generation FemtoClock® NG technology for optimal high clock frequency and low phase noise performance, combined with low power consumption and high power supply noise rejection. The 813N322-02 is a PLL-based synchronous multiplier that is optimized for Ethernet to SONET/PDH clock jitter attenuation and frequency translation. 

The 813N322-02 is a fully integrated phase-locked loop (PLL) utilizing a FemtoClock NG digital VCXO that provides the low jitter, high-frequency SONET/PDH output clock that easily meets OC-48 jitter requirements. This VCXO technology simplifies PLL design by replacing the pullable crystal requirement of analog VCXOs with a fixed 27MHz generator crystal. Jitter attenuation down to 10Hz is provided by an external loop filter. Pre-divider and output divider multiplication ratios are selected using device selection control pins. The multiplication ratios are optimized to support the most common clock rates used in PDH, SONET, and Ethernet applications. The device requires the use of an external, inexpensive fundamental mode 27MHz crystal. The device is packaged in a space-saving 32-VFQFN package and supports the industrial temperature range.

Applied Filters: