Features
- One 3.3V or 2.5V LVPECL output pair
- Crystal operating frequency range: 14MHz - 20MHz
- VCO range: 490MHz - 640MHz
- Output frequency range: 122MHz - 160MHz
- VCXO pull range: ±50ppm (typical APR) at 3.3V
- Supports the following applications (among others): SONET, Ethernet, Fibre Channel
- RMS phase jitter at 156.25MHz (1.875MHz - 20MHz): 0.53ps (typical) at 3.3V
- Supply voltage modes: VCC/VCCO 3.3V/3.3V 3.3V/2.5V 2.5V/2.5V
- 0°C to 70°C ambient operating temperature
- Available in lead-free (RoHS 6) package
Description
The 813321-04 is a two-stage device – a VCXO followed by a FemtoClock® PLL. The FemtoClock PLL can multiply the crystal frequency of the VCXO up to a range of 122MHz to 160MHz, with a random RMS phase jitter of less than 1ps (1.875MHz – 20MHz). This phase jitter performance meets the requirements of 1Gb/10Gb Ethernet, 1Gb, 2Gb, 4Gb, and 10Gb Fibre Channel, and SONET up to OC48.
Applied Filters: