Pkg. Type: | LSSOP |
Pkg. Code: | pkg_3281 |
Lead Count (#): | 30 |
Pkg. Dimensions (mm): | 9.7 x 6.1 x 1.4 |
Pitch (mm): | 0.65 |
ECCN (US) | EAR99 |
HTS (US) | 8542.31.0015 |
RoHS (UPD78F0745MC-XXX-CAB-E1-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Program Memory (KB) | 8 |
RAM (KB) | 0.5 |
Lead Count (#) | 30 |
I/O Ports | 25 |
Timer | 8-bit x 2-ch, 16-bit x 3-ch |
ADC | 10-bit x 9-ch |
Bit Size | 8 |
CPU | 78K0 |
DMA | No |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 10 |
MOQ | 2500 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 10 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 6 x 1.4 |
Pkg. Type | LSSOP |
RTC | No |
Supply Voltage (V) | 2.7 - 5.5 |
Tape & Reel | No |
Temp. Range (°C) | -40 to +105 |
Thickness (mm) | 1.4 |
Width (mm) | 6 |
The 78K0/Ix2 Group is supported only for customers who have already adopted these products. The RL78/I1A Group is recommended for new designs.