Skip to main content
Compact, Low-power 8-bit Microcontrollers for Lighting and Power Control Applications (Non Promotion)

Package Information

Pkg. Type: SSOP
Pkg. Code: pkg_3272
Lead Count (#): 16
Pkg. Dimensions (mm): 5 x 4.4 x 1.725
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD78F0740MA(S)-XXX-FAA-AX) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 4
RAM (KB) 0.375
Lead Count (#) 16
I/O Ports 12
Timer 8-bit x 2-ch, 16-bit x 3-ch
ADC 10-bit x 5-ch
Bit Size 8
CPU 78K0
Carrier Type Embossed Tape
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 5
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 10
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 5 x 4 x 1.725
Pkg. Type SSOP
RTC No
Supply Voltage (V) 2.7 - 5.5
Tape & Reel No
Temp. Range (°C) -40 to +105
Thickness (mm) 1.725
Width (mm) 4

Description

The 78K0/Ix2 Group is supported only for customers who have already adopted these products. The RL78/I1A Group is recommended for new designs.