Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3.3V CMOS 1-to-10 Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Output Skew (ps)350
Package Area (mm²)33.1
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pitch (mm)0.64
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN, USA
Core Voltage (V)3.3
FunctionBuffer
Input TypeLVCMOS
Inputs (#)1
Length (mm)8.7
MOQ3000
Output Banks (#)1
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)10
Pkg. TypeQSOP
Price (USD)$0.69278
Product CategoryClock Buffers & Drivers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.47
Width (mm)3.8

Description

The FCT3807/A 3.3V clock driver is built using advanced dual metal CMOS technology. This low skew clock driver offers 1:10 fanout. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. The FCT3807/A offers low capacitance inputs with hysteresis for improved noise margins. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.