Lead Count (#) | 20 |
Pkg. Type | QSOP |
Pkg. Code | PC20 |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 8.7 x 3.8 x 1.47 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | QSOP |
Lead Count (#) | 20 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 8.7 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 33.1 |
Pb Free Category | e0 |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 8.7 x 3.8 x 1.47 |
Qty. per Carrier (#) | 55 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.47 |
Width (mm) | 3.8 |