Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Offers optimal combination of capacity, speed, and design flexibility in small footprint
  • Ideal for prioritization, bidirectional, and width expansion applications
  • 10 ns read/write cycle time
  • 5V input tolerant
  • Separate control lines and data lines for each FIFO
  • Separate Empty, Full, programmable Almost-Empty and Almost-Full flags for each FIFO
  • Enable puts output data lines in high-impedance state
  • Available in 64-pin TQFP and STQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V801is a 256 x 9 dual synchronous FIFO that is functionally equivalent to two 72V201 FIFOs in a single package with all associated control, data, and flag lines assigned to separate pins. Each FIFOs has a 9-bit input and output data port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual clock operation.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V801L10PFObsoleteN/AOut of StockTQFP64#CNoTray
72V801L10PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V801L10PFGObsoleteN/AOut of StockTQFP64#CYesTray
72V801L10PFG8ObsoleteN/AOut of StockTQFP64#CYesReel
72V801L10TFObsoleteN/AOut of StockTQFP64#CNoTray
72V801L10TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V801L15PFObsoleteN/AOut of StockTQFP64#CNoTray
72V801L15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V801L15PFGIObsoleteN/AOut of StockTQFP64#IYesTray
72V801L15PFGI8ObsoleteN/AOut of StockTQFP64#IYesReel
72V801L15PFIObsoleteN/AOut of StockTQFP64#INoTray
72V801L15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
72V801L15TFObsoleteN/AOut of StockTQFP64#CNoTray
72V801L15TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V801L15TFIObsoleteN/AOut of StockTQFP64#INoTray
72V801L15TFI8ObsoleteN/AOut of StockTQFP64#INoReel
72V801L20PFObsoleteN/AOut of StockTQFP64#CNoTray
72V801L20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V801L20TFObsoleteN/AOut of StockTQFP64#CNoTray
72V801L20TF8ObsoleteN/AOut of StockTQFP64#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?