Skip to main content
16K x 16K TSI, 32 I/O at 32Mbps, 3.3V

Package Information

Pkg. Type: PBGA
Pkg. Code: BBG144
Lead Count (#): 144
Pkg. Dimensions (mm): 13.0 x 13.0 x 1.76
Pitch (mm): 1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 144
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Carrier (#) 0
Package Area (mm²) 169.0
Pitch (mm) 1.0
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.76
Qty. per Reel (#) 1000
Pb (Lead) Free Yes
Pb Free Category e1 SnAgCu
Temp. Range (°C) -40 to 85°C
Delay Mode Yes
Function TSI
Length (mm) 13.0
MOQ 1000
PCM Highways (#) 32
PCM Rate (Mbps) 32
Pkg. Type PBGA
Published No
Rate Matching No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Switching Capacity 16K x 16K
Tape & Reel Yes
Thickness (mm) 1.76
Width (mm) 13.0

Description

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.