Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 10ns read/write cycle time
  • 5V input tolerant
  • Renesas Standard or First Word Fall Through timing
  • Single or double register-buffered Empty and Full flags
  • Easily expandable in depth and width
  • Asynchronous or coincident Read and Write clocks
  • Asynchronous or synchronous programmable Almost-Empty and Almost-Full flags with default settings
  • Half-Full flag capability
  • Output Enable puts the output data bus in a high-impedance state
  • Available in 64-pin TQFP and STQFP packages
  • Industrial temperature range (–40 °C to +85 °C) is available

Description

The 72V225 is a 1K x 18 First-In, First-Out (FIFO) memory with clocked read and write controls. It is a 3.3V version of the 72225 FIFO and is applicable for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. The 72V225 has 18-bit input and output ports. The Read Clock (RCLK) can be tied to the Write Clock for single clock operation or the two clocks can run asynchronously of one another for dual clock operation.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
72V225L10PFObsoleteN/AOut of StockTQFP64#CNoTray3
72V225L10PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72V225L10PFGObsoleteN/AOut of StockTQFP64#CYesTray3
72V225L10PFG8ObsoleteN/AOut of StockTQFP64#CYesReel3
72V225L10TFObsoleteN/AOut of StockTQFP64#CNoTray3
72V225L10TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72V225L10TFGObsoleteN/AOut of StockTQFP64#CYesTray3
72V225L15PFObsoleteN/AOut of StockTQFP64#CNoTray3
72V225L15PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72V225L15PFIObsoleteN/AOut of StockTQFP64#INoTray3
72V225L15PFI8ObsoleteN/AOut of StockTQFP64#INoReel3
72V225L15TFObsoleteN/AOut of StockTQFP64#CNoTray3
72V225L15TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72V225L15TFIObsoleteN/AOut of StockTQFP64#INoTray3
72V225L15TFI8ObsoleteN/AOut of StockTQFP64#INoReel3
72V225L20PFObsoleteN/AOut of StockTQFP64#CNoTray3
72V225L20PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72V225L20TFObsoleteN/AOut of StockTQFP64#CNoTray3
72V225L20TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?