Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Functionally compatible with the 72V255/65/75/85 SuperSync FIFOs
  • Up to 166 MHz Operation of the Clocks
  • User selectable Asynchronous read and/or write ports (BGA Only)
  • User selectable input and output port bus-sizing
  • Pin to Pin compatible to the SuperSync II 72V2x3 devices
  • 5V tolerant inputs
  • Auto power down minimizes standby power consumption
  • Master Reset clears entire FIFO
  • Partial Reset clears data, but retains programmable settings
  • Easily expandable in depth and width
  • JTAG port, provided for Boundary Scan function (BGA Only)
  • Independent Read and Write Clocks
  • Available in a 80-pin TQFP or a 100-pin BGA packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V2113 512K x 9/256K x 18 SuperSync II FIFO memory has flexible x9/x18 Bus-Matching on both read and write ports. The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated. SuperSync II FIFOs are appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match buses of unequal sizes.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)18
Density (Kb)4096
Pkg. CodeBC100, BCG100, PNG80
InterfaceSynchronous
I/O Type3.3 V LVTTL
I/O Frequency (MHz)133 - 133, 166 - 166
Organization256K x 18, 512K x 9
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureUni-directional

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA11.0 x 11.0 x 1.41001
TQFP14.0 x 14.0 x 1.4800.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72V2113L6PFGActiveAvailableIn StockTQFP1ku | $112.5380#CYesTray3PHILIPPINESTAIWAN, USA
72V2113L7-5BCActiveAvailableIn StockCABGA1ku | $106.68100#CNoTray3PHILIPPINESTAIWAN, USA
72V2113L7-5BCGIActiveAvailableOut of StockCABGA1ku | $112.53100#IYesTray3PHILIPPINESTAIWAN, USA
72V2113L7-5BCIActiveAvailableIn StockCABGA1ku | $112.53100#INoTray3PHILIPPINESTAIWAN, USA
72V2113L7-5PFGIActiveAvailableIn StockTQFP1ku | $112.5380#IYesTray3PHILIPPINESTAIWAN, USA
72V2113L10PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2113L10PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V2113L10PFIObsoleteN/AOut of StockTQFP80#INoTray3
72V2113L10PFI8ObsoleteN/AOut of StockTQFP80#INoReel3
72V2113L15PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2113L15PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V2113L6BCObsoleteN/AOut of StockCABGA100#CNoTray3
72V2113L6PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2113L6PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V2113L7-5PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2113L7-5PF8ObsoleteN/AOut of StockTQFP80#CNoReel3