Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimal combination of large capacity, design flexibility and small footprint
  • Ideal for prioritization, bidirectional, and width expansion applications
  • 10 ns read/write cycle time
  • Separate control lines and data lines for each FIFO
  • Separate Empty, Full, Programmable Almost-Empty and Almost- Full flags for each FIFO
  • Enable puts output data lines in high-impedance state
  • Available in 64-pin TQFP and STQFP packages
  • Industrial temperature range (–40C to +85C)

Description

The 72851 is a 8K x 9 dual synchronous (clocked) FIFO. The device is functionally equivalent to two 72251 FIFOs in a single package with all associated control, data, and flag lines assigned to separate pins. Each of the two FIFOs has a 9-bit input data port and a 9-bit output data port. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual clock operation. The 72851 architecture lends itself to many flexible configurations such as: 2-level priority data buffering, Bidirectional operation, Width expansion and Depth expansion.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72851L10PFObsoleteN/AOut of StockTQFP64#CNoTray
72851L10PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72851L10TFObsoleteN/AOut of StockTQFP64#CNoTray
72851L10TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72851L15PFObsoleteN/AOut of StockTQFP64#CNoTray
72851L15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72851L15PFIObsoleteN/AOut of StockTQFP64#INoTray
72851L15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
72851L15TFObsoleteN/AOut of StockTQFP64#CNoTray
72851L15TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72851L15TFIObsoleteN/AOut of StockTQFP64#INoTray
72851L15TFI8ObsoleteN/AOut of StockTQFP64#INoReel
72851L25PFObsoleteN/AOut of StockTQFP64#CNoTray
72851L25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72851L25PFIObsoleteN/AOut of StockTQFP64#INoTray
72851L25PFI8ObsoleteN/AOut of StockTQFP64#INoReel
72851L25TFObsoleteN/AOut of StockTQFP64#CNoTray
72851L25TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72851L25TFIObsoleteN/AOut of StockTQFP64#INoTray
72851L25TFI8ObsoleteN/AOut of StockTQFP64#INoReel

Support Communities

  1. Device not entering sleep mode

    Hi, I am working on the ble_app_barebone project. By default, the sleep mode is OFF, and in the project I have modified the sleep state to extended sleep mode. But, even after this modifcation, the extended sleep mode is not getting invoked. Are there any other changes to ...

    Feb 6, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?