Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
12 to 36 MHz 6TSOT VCXO

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT
Pkg. Code:DYG6
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 1.0
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputNo
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)12 - 36
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)2.9
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)12 - 36
Output SignalingCMOS
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)4.6
Period Jitter Typ P-P (ps)100
Pitch (mm)0.95
Pkg. Dimensions (mm)2.9 x 1.6 x 1.0
Pkg. TypeSOT
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Qty. per Carrier (#)0
Reel Size (in)7
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)1.6
Xtal Freq (KHz)12 - 36
Xtal Inputs (#)1

Description

Used in conjunction with an external pullable quartz crystal, this monolithic integrated circuit replaces more costly hybrid (canned) VCXO devices. The IDT726A is designed primarily for data and clock recovery applications such as ADSL modems, set-top box receivers, and telecom systems. The frequency of the on-chip VCXO is adjusted by an external control voltage to the VIN pin. Since VIN is a high impedance input, it can be driven directly from an PWM RC integrator circuit. Frequency output increases with VIN voltage input. The usable range of VIN is 0 to 3.3 V.