Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Free-running CLKA and CLKB may be asynchronous or coincident
  • Two independent clocked FIFOs buffering data in opposite directions
  • Mailbox bypass register for each FIFO
  • Programmable Almost-Full and Almost-Empty flags
  • Supports clock frequencies up to 83MHz
  • Fast access times of 8ns
  • Available in 120-pin TQFP package
  • Industrial temperature range (–40C to +85C) is available

Description

The 723642 is a monolithic Bidirectional SyncFIFO (clocked) memory. Two independent 1K x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. Each mailbox register has a flag to signal when new mail has been stored. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
723642L12PFObsoleteN/AOut of StockTQFP120#CNoTray
723642L12PF8ObsoleteN/AOut of StockTQFP120#CNoReel
723642L12PQFObsoleteN/AOut of StockPQFP132#CNoTray
723642L12PQFGObsoleteN/AOut of StockPQFP132#CYesTray
723642L15PFObsoleteN/AOut of StockTQFP120#CNoTray
723642L15PF8ObsoleteN/AOut of StockTQFP120#CNoReel
723642L15PFGObsoleteN/AIn StockTQFP120#CYesTray
723642L15PFG8ObsoleteN/AOut of StockTQFP120#CYesReel
723642L15PQFObsoleteN/AOut of StockPQFP132#CNoTray
723642L15PQFGIObsoleteN/AOut of StockPQFP132#IYesTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?