Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IDT Standard timing or First Word Fall Through Timing
  • Programmable Almost-Empty and Almost-Full flags
  • Serial or parallel programming of partial flags
  • Port B bus sizing of 36 bits (long word), 18 bits (word) and 9 bits (byte)
  • Big- or Little-Endian format for word and byte bus sizes
  • Reset clears data and configures FIFO, Partial Reset clears data but retains configuration settings
  • Mailbox bypass registers for each FIFO
  • Easily expandable in width and depth
  • Auto power down minimizes power dissipation
  • Available in 128-pin TQFP package

Description

The 723623 is a 256 x 36 unidirectional Sync FIFO memory which supports clock frequencies up to 83 MHz and has read access times as fast as 8 ns. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control. Communication between each port may bypass the FIFO via two mailbox registers.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
723623L12PFObsoleteN/AOut of StockTQFP128#CNoTray
723623L12PF8ObsoleteN/AOut of StockTQFP128#CNoReel
723623L12PFGObsoleteN/AOut of StockTQFP128#CYesTray
723623L12PFG8ObsoleteN/AOut of StockTQFP128#CYesReel
723623L15PFObsoleteN/AOut of StockTQFP128#CNoTray
723623L15PF8ObsoleteN/AOut of StockTQFP128#CNoReel
723623L15PFGIObsoleteN/AOut of StockTQFP128#IYesTray
723623L15PFGI8ObsoleteN/AOut of StockTQFP128#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?