Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 10 ns read/write cycle time
  • Empty and Full flags signal FIFO status
  • Easy expandable in depth and width
  • Asynchronous or coincident read and write clocks
  • Programmable Almost-Empty and Almost-Full flags with default settings
  • Half-Full flag capability
  • Dual-Port zero fall-through time architecture
  • Output enable puts output data bus in high-impedance state
  • Available in 64-pin TQFP, STQFP and 68-pin PLCC packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72225 is a 1K x 8 First-In, First-Out memory with clocked read and write controls and would be useful for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. These FIFOs have 18-bit input and output ports. The read clock can be tied to the write clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation. These devices are depth expandable using a Daisy-Chain technique.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
72225LB10JObsoleteN/AOut of StockPLCC68#CNoTube3
72225LB10J8ObsoleteN/AOut of StockPLCC68#CNoReel3
72225LB10PFObsoleteN/AOut of StockTQFP64#CNoTray3
72225LB10PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72225LB10PFGObsoleteN/AIn StockTQFP64#CYesTray3
72225LB10PFG8ObsoleteN/AOut of StockTQFP64#CYesReel3
72225LB10TFObsoleteN/AOut of StockTQFP64#CNoTray3
72225LB10TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72225LB10TFGObsoleteN/AIn StockTQFP64#CYesTray3
72225LB10TFG8ObsoleteN/AOut of StockTQFP64#CYesReel3
72225LB15JObsoleteN/AOut of StockPLCC68#CNoTube3
72225LB15J8ObsoleteN/AOut of StockPLCC68#CNoReel3
72225LB15JIObsoleteN/AOut of StockPLCC68#INoTube3
72225LB15JI8ObsoleteN/AOut of StockPLCC68#INoReel3
72225LB15PFObsoleteN/AOut of StockTQFP64#CNoTray3
72225LB15PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72225LB15PFGIObsoleteN/AOut of StockTQFP64#IYesTray3
72225LB15PFGI8ObsoleteN/AOut of StockTQFP64#IYesReel3
72225LB15PFIObsoleteN/AOut of StockTQFP64#INoTray3
72225LB15PFI8ObsoleteN/AOut of StockTQFP64#INoReel3
72225LB15TFObsoleteN/AOut of StockTQFP64#CNoTray3
72225LB15TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72225LB15TFGIObsoleteN/AIn StockTQFP64#IYesTray3
72225LB15TFGI8ObsoleteN/AOut of StockTQFP64#IYesReel3
72225LB15TFIObsoleteN/AOut of StockTQFP64#INoTray3
72225LB15TFI8ObsoleteN/AOut of StockTQFP64#INoReel3
72225LB25JObsoleteN/AOut of StockPLCC68#CNoTube3
72225LB25J8ObsoleteN/AOut of StockPLCC68#CNoReel3
72225LB25JIObsoleteN/AOut of StockPLCC68#INoTube3
72225LB25JI8ObsoleteN/AOut of StockPLCC68#INoReel3
72225LB25PFObsoleteN/AOut of StockTQFP64#CNoTray3
72225LB25PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72225LB25PFIObsoleteN/AOut of StockTQFP64#INoTray3
72225LB25PFI8ObsoleteN/AOut of StockTQFP64#INoReel3
72225LB25TFObsoleteN/AOut of StockTQFP64#CNoTray3
72225LB25TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
72225LB25TFIObsoleteN/AOut of StockTQFP64#INoTray3
72225LB25TFI8ObsoleteN/AOut of StockTQFP64#INoReel3

Support Communities

  1. Suota Scheme 2

    Hi Dialog, I am using Scheme 1 for upgrading firmware on DA14583 using Suota as specified in AN-B-010 note and Training6 suota_example.I now want to encrypt the image and store the secondary bootloader in OTP. So,I just want to ask if we can use Scheme ...

    Nov 9, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?