Lead Count (#) | 44 |
Pkg. Type | TSOP |
Pkg. Code | PH44 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.0 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | TSOP |
Lead Count (#) | 44 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 18.41 |
MOQ | 26 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 187.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.0 |
Qty. per Carrier (#) | 135 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | 0 to 70°C |
Thickness (mm) | 1.0 |
Width (mm) | 10.16 |
This product is obsolete.