Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Operating voltage of 3.3 V ±0.3 V
  • Packaged in 8-pin SOIC
  • Input frequency range of 16.6 to 134.0 MHz
  • Output frequency range of 16.6 to 134.0 MHz
  • Provides a spread spectrum clock output (±0.5%, ±1.5% center spread; -1.0%, -3.0% down spread)
  • Advanced, low-power CMOS process
  • Industrial temperature range available
  • Pb (lead) free package, RoHS compliant

Description

The ICS7152-02 is a clock generator for EMI (Electro Magnetic Interference) reduction (see datasheet for frequency ranges and multiplier ratios).  Spectral peaks can be attenuated by slightly modulating the oscillation frequency. Both down and center spread profiles are selectable. Center spread maintains an average frequency equal to an unspread clock. Down spread meets maximum frequency specs over the entire modulation cycle.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
7152M-02LFObsoleteN/AOut of StockSOIC1ku | $0.78#Tube1097#Yese3 Sn0 to 70°CTHAILANDTAIWAN
7152M-02LFTObsoleteN/AOut of StockSOIC1ku | $0.78#Reel13000#0Yese3 Sn0 to 70°CTHAILANDTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?