Lead Count (#) | 48 |
Pkg. Code | SB48 |
Pitch (mm) | 2.54 |
Pkg. Type | SB |
Pkg. Dimensions (mm) | 61.72 x 15.24 x 3.3 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | EAR99 |
HTS (US) | 8542320040 |
Lead Count (#) | 48 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | 1 |
Access Time (ns) | 100 |
Architecture | Dual-Port |
Bus Width (bits) | 8 |
Core Voltage (V) | 5 |
Density (Kb) | 8 |
Function | Busy, Interrupt, Slave |
I/O Type | 5.0 V TTL |
Interface | Async |
Length (mm) | 61.72 |
MOQ | 40 |
Organization | 1K x 8 |
Package Area (mm²) | 940.6 |
Pb Free Category | e0 |
Pitch (mm) | 2.54 |
Pkg. Dimensions (mm) | 61.72 x 15.24 x 3.3 |
Pkg. Type | SB |
Qty. per Carrier (#) | 8 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 3.3 |
Width (mm) | 15.24 |