Skip to main content
Renesas Electronics Corporation
16K x 36 Sync, 3.3V Dual-Port, Pipelined, Interleaved I/O's

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BC256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)256
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)4
ArchitectureDual-Port
Bus Width (bits)36
Core Voltage (V)3.3
Density (Kb)576
FunctionCounters, Dual Clocks
I/O Frequency (MHz)100 - 100
I/O Type3.3 V LVTTL, 2.5 V LVTTL
InterfaceSync
Length (mm)17
MOQ48
Organization16K x 36
Output TypePipelined
Package Area (mm²)289
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.4
Pkg. TypeCABGA
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)17

Description

The 70V3569 is a high-speed 16K x 36 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70V3569 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 3.3V.