Pkg. Type: | TQFP |
Pkg. Code: | PN100 |
Lead Count (#): | 100 |
Pkg. Dimensions (mm): | 14.0 x 14.0 x 1.4 |
Pitch (mm): | 0.5 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 100 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 3 |
Access Time (ns) | 15 |
Architecture | Dual-Port |
Bus Width (bits) | 16 |
Core Voltage (V) | 3.3 |
Density (Kb) | 128 |
Function | Busy, Interrupt, Master, Semaphore, Slave |
I/O Type | 3.3 V LVTTL |
Interface | Async |
Length (mm) | 14.0 |
MOQ | 90 |
Organization | 8K x 16 |
Package Area (mm²) | 196.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pkg. Type | TQFP |
Published | No |
Qty. per Carrier (#) | 90 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14.0 |
The 70V25 is a high-speed 8K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or wider memory system applications resulting in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.