Skip to main content
4-bit Microcontrollers with 8 to 12KB Flash, 52 Pins, 6MHz Max Frequency

Package Information

Lead Count (#) 52
Pkg. Code pkg_712
Pkg. Type LQFP
Pkg. Dimensions (mm) 10 x 10 x 1.7

Environmental & Export Classifications

RoHS (M3455AG8-XXXFP#V0) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 4
RAM (KB) 0.5
Lead Count (#) 52
Operating Freq (Max) (MHz) 6
CPU 4500
DMA No
Timer 8-bit x 2-ch, 16-bit x 1-ch
Ethernet No
Temp. Range -20 to +85°C
Family Name 720
LVD or PVD Yes
Lead Compliant No
Length (mm) 10
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.7
Pkg. Type LQFP
Program Memory (KB) 8
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 10

Description

The 455A Group is supported only for customers who have already adopted these products.