Skip to main content
4-bit Microcontrollers with 20 Pins, 2MHz Max Frequency

Package Information

Lead Count (#) 20
Pkg. Code PRSP0020DA-A
Pkg. Dimensions (mm) 5.3x12.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 4
Lead Count (#) 20
CPU 4500
DMA No
Timer 8-bit x 2-ch
ADC 10-bit x 2-ch
Ethernet No
CAN (ch) 0
Family Name 720
LVD or PVD No
Length (mm) 12.6
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 5.3x12.6
Program Memory (KB) 0
RTC No
Width (mm) 5.3

Description

The 4506 Group is supported only for customers who have already adopted these products.