Skip to main content
4-bit Microcontrollers with 20 Pins, 1MHz Max Frequency

Package Information

Pkg. Type:
Pkg. Code: PLSP0020JB-A
Lead Count (#): 20
Pkg. Dimensions (mm): 4.4x6.5
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 4
Lead Count (#) 20
CPU 720
DMA No
Timer 8-bit x 2-ch
Ethernet No
CAN (ch) 0
Family Name 720
LVD or PVD Yes
Length (mm) 6.5
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 4.4x6.5
Program Memory (KB) 0
RTC No
Width (mm) 4.4

Description

The 4282 Group is supported only for customers who have already adopted these products.