Skip to main content
Renesas Electronics Corporation
Switching N-Channel Power Mosfet

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)5
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-45F
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1500
Tape & ReelNo
VDSS (Max) (V)500
Width (mm)15

Description

The 2SK3306 is a Switching N-Channel Power Mosfet.