Skip to main content
Renesas Electronics Corporation
Silicon N Channel MOSFET

Package Information

Pkg. Type:LDPAK(L)
Pkg. Code:pkg_6734
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1200
ID (A)10
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeLDPAK(L)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)150
RDS (ON) (Typical) @ 10V / 8V (mohm)120
Standard Pkg. TypeTO-262 / I2PAK
Tape & ReelNo
VDSS (Max) (V)150

Description

The 2SK1620L is a Silicon N Channel MOSFET.