Pkg. Type: | MP-3Z |
Pkg. Code: | pkg_7543 |
Lead Count (#): | 3 |
Pkg. Dimensions (mm): | |
Pitch (mm): |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 3 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 500 |
ID (A) | 3 |
Lead Compliant | No |
MOQ | 2000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 20 |
Pkg. Type | MP-3Z |
Qg typ (nC) | 13 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 320 |
Standard Pkg. Type | TO-252 / DPAK |
Tape & Reel | No |
Thickness (mm) | 3 |
VDSS (Max) (V) | 100 |
VGSS (V) | 20 |
Vgs (off) (Max) (V) | 2.5 |
The 2SK1284-Z is a Silicon N Channel MOSFET.