Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7507
Lead Count (#):3
Pkg. Dimensions (mm):3 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)7
ID (A)0.1
Lead CompliantYes
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)3 x 3 x 1.4
Pkg. TypeMM
Qualification LevelIndustrial
RDS (ON) (Max) @4.5V (mohm)50000
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)50
VGSS (V)7
Vgs (off) (Max) (V)2
Width (mm)3

Description

Support is limited to customers who have already adopted these products.