Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DLA SMD# 5962-12222
  • Wide single and dual supply range: 3V to 42V, Abs. Max.
  • Low current consumption: 850µA, typical
  • Low input offset voltage: 40µV, typical
  • Rail-to-rail output: <10mV
  • Rail-to-rail input differential voltage range for comparator applications
  • Operating temperature range: -55°C to +125°C
  • Below-ground (V-) input capability to -0.5V
  • Low noise voltage: 5.6nV/√Hz, typical
  • Low noise current: 355fA/√Hz, typical
  • Offset voltage temperature drift: 0.3µV/°C, typical
  • No phase reversal
  • Radiation tolerance
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SEB LETTH (VS = ±18V): 86.4 MeV•cm2/mg
  • SEL Immune (Silicon-on-Insulator (SOI) process) - Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.

Description

The ISL70218SEH is a dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL70218SEH features low-power, low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. It is designed to operate over a single supply range of 3V to 36V or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, and precision power supply controls. The device is available in a 10-lead hermetic ceramic flatpack and operates across the extended temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)115
Bandwidth (MHz)4
Channels (#)2
CMRR (dB)97
IOUT (mA)10
IS per Amp (mA)1.4
Noise VN (nV/√Hz)5.6
Offset Voltage (max)290µV
PSRR (db)100
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)1.2
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)36 - 36
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CFP6.5 x 6.5 x 0.00101.3
DIE

Applications

  • Precision instruments
  • Active filter blocks
  • Data acquisition
  • Power supply control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL70218SEHF/PROTOActiveAvailableOut of StockContactCFP10#TrayNot Applicable1.3mm6.5 x 6.5 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL70218SEHVFActiveN/AIn StockContactCFP10#TrayNot Applicable1.3mm6.5 x 6.5 x 0.005962R1222201VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL70218SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R1222201V9ANo100-55 to +125°C34371
ISL70218SEHX/SAMPLEActiveN/AOut of StockContactPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable5-40 to +125°C34371

Renesas Boards & Kits