Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electronically Screened to SMD # 5962-95632
  • QML Qualified Per MIL-PRF-38535 Requirements
  • 1.2 Micron Radiation Hardened CMOS
  • Total Dose Up to 300kRAD(Si)
  • Latchup Free
  • EIA RS-422 Compatible Outputs (Except for IOS)
  • Operation with TTL Based on VIH = VDD/2
  • High Impedance Outputs when Disabled or Powered Down
  • Low Power Dissipation 2.75mW Standby (Max)
  • Single 5V Supply
  • Low Output Impedance 10Ω or Less
  • Full -55°C to +125°C Military Temperature Range

Description

The Intersil HS-26CT31RH, HS-26CT31EH are quad differential line drivers designed for digital data transmission over balanced lines and meet the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26CT31RH, HS-26CT31EH accept TTL signal levels and convert them to RS-422 compatible outputs. These circuits use special outputs that enable the drivers to power down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently. Specifications Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95632.

Parameters

AttributesValue
RatingSpace
Input High Voltage RangeVDD/2
Input Low Voltage Range0.8
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage (max) (V)5.5 - 5.5
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)100
FlowRH Hermetic
Qualification LevelClass Q, Class T, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
CFP7 x 10 x 2.92161.27
DIE
SBDIP20.3 x 7.5 x 2.41162.5
SBDIP7 x 20 x 5.08162.54

Applications

  • Line Transmitter for MIL-STD-1553 Serial Data Bus
  • Line Transmitter for RS422
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-26CT31RH-QActiveN/AOut of StockDIE5962F9563201V9ANo100-40 to +85°C34371
HS0-26CT31RH/SAMPLEActiveN/AOut of StockDIENo5-40 to +85°C34371
HS1-26CT31RH-8ActiveN/AOut of StockSBDIP16#TubeNot Applicable20.3 x 7.5 x 2.412.5mm5962F9563201QECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26CT31RH-QActiveN/AIn StockSBDIP16#TubeNot Applicable20.3 x 7.5 x 2.412.5mm5962F9563201VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26CT31RH-TActiveN/AOut of StockSBDIP16#7 x 20 x 5.082.54mm5962R9563201TECYes450-55 to +125°C34371
HS1-26CT31RH/PROTOActiveAvailableIn StockSBDIP16#TubeNot Applicable20.3 x 7.5 x 2.412.5mmExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9-26CT31RH-8ActiveN/AIn StockCFP16#TrayNot Applicable10.4 x 6.9 x 0.001.3mm5962F9563201QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CT31RH-QActiveN/AIn StockCFP16#TrayNot Applicable10.4 x 6.9 x 0.001.3mm5962F9563201VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CT31RH-TActiveN/AOut of StockCFP16#7 x 10 x 2.921.27mm5962R9563201TXCYes450-55 to +125°C34371
HS9-26CT31RH/PROTOActiveAvailableIn StockCFP16#TrayNot Applicable10.4 x 6.9 x 0.001.3mmExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9G-26CT31RH-QActiveN/AIn StockCFP16#TrayNot Applicable10.4 x 6.9 x 0.001.3mm5962F9563201VYCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9G-26CT31RH/PROTOActiveAvailableOut of StockCFP16#TrayNot Applicable10.4 x 6.9 x 0.001.3mmExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371