Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD # 5962-96663
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Total dose 300krad (Si) (maximum)
  • Single event transient immune up to LET 60MeV/mg/cm2
  • Single event latch-up immune up to LET 100MeV/mg/cm2
  • Extremely low stand-by current 100μA (maximum)
  • Operating supply range 3.0V to 3.6V
  • CMOS level inputs VIH > (0.7) (VDD); VIL < (0.3) (VDD)
  • Differential outputs VOH > 1.8V; VOL < 0.5V
  • High impedance outputs when disabled or powered down
  • Low output impedance 10Ω or less
  • Full -55°C to +125°C military temperature range
  • Pb-free (RoHS compliant)

Description

The HS-26CLV31RH and HS-26CLV31EH are radiation hardened 3.3V quad differential line drivers designed for digital data transmission over balanced lines in low-voltage RS-422 protocol applications. CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV31RH and HS-26CLV31EH accept CMOS-level inputs and converts them to differential outputs. Enable pins allow several devices to be connected to the same data source and addressed independently. These devices have unique outputs that become high impedance when the driver is disabled or powered down, maintaining signal integrity in multi-driver applications.

Parameters

AttributesValue
RatingSpace
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)3.6 - 3.6
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)100
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———
SBDIP20.3 x 7.5 x 2.41162.5

Applications

  • Line transmitter for MIL-STD-1553 serial data bus
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-26CLV31EH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9666304V9ANo100-55 to +125°C34371
HS1-26CLV31EH-QActiveN/AOut of StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9666304VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26CLV31EH-QActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666304VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9G-26CLV31EH-QActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666304VYCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371

Knowledge Base

  1. Hi-Rel RS-422 Drivers ESD Rating

    The parts were ESD HBM tested per MIL-STD-883 TM3015.7. These RS-422 devices were developed over 30 years ago. From the archived files for HBM testing, these drivers had a pass threshold of 400V on the differential pins and 2kV on the other pins. ESD level was ...

    Mar 28, 2025
  2. Hi-Rel Driver Unused I/O

    Unused inputs on the driver are usually tied low since they are a logic gate type input. The outputs would be left floating.

    Apr 4, 2022